??
CAD model selection
HELP_VARIABLE
Part Number
110NX06228R
Series
110 Series
Fastening Type
Fastening Size
Wheel Type
Wheel Diameter
Inch
Tread Width
2 Inch
Hardness
Wheel Face
Crowned Tread
Wheel Color
Black Polymer
Temperature Range
-30°F to +220°F
Bearing Type
Rig Options
Brake Type
Swivel Lock
Capacity
2000
Mount Height
7 1/2 Inch
Swivel Lead
0 Inch
Swivel Radius
0
Download CAD models
Previews
3D
Dimension
The preview does not represent the part configuration anymore.You have to generate a new preview.